NT 24-42W
Power supply unit
Dimension (W x H x L) | 45 mm x 69 mm x 100 mm |
Net weight | 145 g |
Customs tariff number | 85366990 |
ECLASS 5.1.4 | 27242611 |
ECLASS 8.0 | 27242611 |
ECLASS 9.0 | 27242611 |
ECLASS 10.0 | 27040701 |
ECLASS 11.0 | 27040701 |
ECLASS 12.0 | 27040701 |
ECLASS 13.0 | 27040701 |
ECLASS 14.0 | 27040701 |
ECLASS 15.0 | 27040701 |
ETIM 5.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ETIM 10.0 | EC002540 |