MTKS 20x20.SC

Reflector

Part no.: 50151449

Design Rectangular
Triple reflector size 1.1 mm
Mounting dimension, width 20 mm
Mounting dimension, height 32 mm
Mounting dimension, thickness 3 mm
Reflective surface, height 20 mm
Reflective surface, width 20 mm
Reflector material Plastic
Material of base material Plastic
Polarization-changing Yes
Chemical designation, reflector material Solidchem
Structure, active surface Mikrotriple
Net weight 3 g
Type of fastening Adhesive
Through-hole mounting
Compatibility of materials Alcohol
ECOLAB
H2O2
Ambient temperature, operation -20 ... 150 °C
Degree of protection IP 67
Customs tariff number 90029000
ECLASS 5.1.4 27279203
ECLASS 8.0 27279203
ECLASS 9.0 27273601
ECLASS 10.0 27273601
ECLASS 11.0 27273601
ECLASS 12.0 27273601
ECLASS 13.0 27273601
ECLASS 14.0 27273601
ECLASS 15.0 27273601
ETIM 5.0 EC002467
ETIM 6.0 EC002467
ETIM 7.0 EC002467
ETIM 8.0 EC002467
ETIM 9.0 EC002467
ETIM 10.0 EC002467
3D-CAD model - zip