MSI-TRMB-01
Safety relay
Series | MSI-TRM |
Application | Evaluation unit for type 4 single beam safety devices in accordance with IEC/EN 61496 |
Functions | Contactor monitoring (EDM) Periodic function test Start/restart interlock (RES) |
Restart | Automatic Manual |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
MTTFd | 100 years, EN ISO 13849-1 |
PFHD | 2.15E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849-1 |
Protective circuit | Polarity reversal protection Short circuit protected |
Continuous current per current path, max. | 3 A |
Supply voltage UB | 24 V, DC, -20 ... 20 % |
Current consumption, max. | 200 mA |
Power consumption, max. | 3 W, For 24 V, plus output load |
Residual ripple | 0 ... 15 % |
Fuse | External with max. 3 A |
Number of safety-related switching inputs | 2 Piece(s) |
Number of digital switching inputs | 2 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 23 V |
Voltage type | DC |
Function | Control input for start/restart interlock (RES) |
Function | Control input for start/restart interlock (RES) |
Type | Safety switching input |
Voltage type | DC |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 23 V |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 3 Piece(s) |
Type | Safety-related switching output OSSD |
Voltage type | AC/DC |
Switching element | Relay, NO |
Switching element | Relay, NO |
Type | Digital switching output |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, type. | 23 V |
Voltage type | DC |
Switching element | Transistor, PNP |
Function | Switching output |
Switching element | Transistor, PNP |
Function | Switching output |
Switching element | Transistor, PNP |
Function | "Error" signal output |
Number of outputs, safety-oriented, non-delayed, contact-based | 2 Piece(s) |
Number of outputs, safety-oriented, delayed, contact-based | 0 Piece(s) |
Number of outputs, signaling function, non-delayed, contact-based | 0 Piece(s) |
Response time | 130 ms |
Regression delay | 130 ms |
Sensor response time on test request | 0.5 ... 8.5 ms |
Number of connections | 1 Piece(s) |
Function | Connection to receiver Connection to transmitter Voltage supply |
Type of connection | Terminal |
Type of terminal | Screw terminal |
No. of pins | 16 -pin |
Connection cross sections | 0.2 to 1.5 mm² |
Dimension (W x H x L) | 22.5 mm x 99 mm x 114.1 mm |
Housing material | Plastic |
Plastic housing | Unreinforced polyamide PA |
Net weight | 155 g |
Housing color | Gray |
Type of fastening | Snap-on mounting |
Type of display | LED |
Number of LEDs | 6 Piece(s) |
Ambient temperature, operation | -25 ... 55 °C |
Ambient temperature, storage | -25 ... 75 °C |
Relative humidity (non-condensing) | 0 ... 75 % |
Degree of protection | IP 20 (housing) IP 20 (terminals) |
Protection class | III |
Approvals | c UL US |
Customs tariff number | 85364190 |
ECLASS 5.1.4 | 27371800 |
ECLASS 8.0 | 27371819 |
ECLASS 9.0 | 27371819 |
ECLASS 10.0 | 27371819 |
ECLASS 11.0 | 27371819 |
ECLASS 12.0 | 27371819 |
ECLASS 13.0 | 27371819 |
ECLASS 14.0 | 27371819 |
ECLASS 15.0 | 27371819 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
ETIM 9.0 | EC001449 |
ETIM 10.0 | EC001449 |