MMS-A-1000

Muting mounting system

Part no.: 548800

Series MMS
Suitable for COMPACTplus multiple light beam safety devices
MLD 330, MLD 530 multiple light beam safety devices
Type of muting mounting system Active side
Dimension 1,000 mm
Rod diameter 12 mm
Net weight 1,700 g
Number of rods 2 Piece(s)
Mounting Mounting on Device Column
Customs tariff number 85389099
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27272792
ECLASS 11.0 27272792
ECLASS 12.0 27272792
ECLASS 13.0 27272792
ECLASS 14.0 27272792
ECLASS 15.0 27272792
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015