MLDSET-M1-1300L
Safety sensor set
Series | MLDSET |
Special version | Integrated muting indicator |
Functions | Alternative connection for second muting signal Contactor monitoring (EDM), selectable Muting-timeout extension Muting enable function Start/restart interlock (RES), selectable |
Integrated laser alignment aid | No |
Reflective element for laser alignment aid | No |
Integrated muting indicator | Yes |
Integrated status indicator | Yes |
Muting type | Sequence controlled 2-sensor muting |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | e, EN ISO 13849-1 |
PFHD | 6.6E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Category | 4, EN ISO 13849 |
Operating range | 0 ... 8 m |
Number of beams | 2 Piece(s) |
Beam spacing | 500 mm |
Type of muting sensors | PRK 25C retro-reflective photoelectric sensors |
With device column | Yes |
Number of muting sensors | 2 Piece(s) |
Column height without foot | 1,300 mm |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272703 |
ECLASS 8.0 | 27272703 |
ECLASS 9.0 | 27272703 |
ECLASS 10.0 | 27272703 |
ECLASS 12.0 | 27272703 |
ECLASS 13.0 | 27272703 |
ECLASS 14.0 | 27272703 |
ECLASS 15.0 | 27272703 |
ETIM 5.0 | EC001832 |
ETIM 6.0 | EC001832 |
ETIM 7.0 | EC001832 |
ETIM 8.0 | EC001832 |
ETIM 9.0 | EC001832 |
ETIM 10.0 | EC001832 |