MLC500T20-225

Safety light curtain transmitter

Part no.: 68000202

Icon Icon Icon Icon Icon Icon Icon
Series MLC 500
Device type Transmitter
Contains 2x BT-NC sliding block
Application Access guarding
Danger zone guarding
Hand protection
Functions Range reduction
Transmission channel changeover
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Mission time 20 years, EN ISO 13849-1
Resolution 20 mm
Protective field height 225 mm
Operating range 0 ... 15 m
Synchronization Optical between transmitter and receiver
Light source LED, Infrared
Wavelength 940 nm
Mean power of transmitter diode 50 µW
Transmitted-signal shape Pulsed
LED risk group Exempt group (in acc. with EN 62471:2008)
Protective circuit Overvoltage protection
Short circuit protected
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 50 mA
Fuse 2 A semi time-lag
Number of digital switching inputs 1 Piece(s)
Type Digital switching input
Switching voltage high, min. 18 V
Switching voltage low, max. 2.5 V
Switching voltage, type. 22.5 V
Voltage type DC
Function Control input range reduction
Number of connections 1 Piece(s)
Function Machine interface
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Permissible conductor cross section, type. 0.25 mm²
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 200 Ω
Dimension (W x H x L) 29 mm x 291 mm x 35.4 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Diecast zinc
Net weight 370 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Mounting brackets
Mounting on Device Column
Swivel mount
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Degree of protection IP 65
Protection class III
Approvals KCs
TÜV Süd
c TÜV NRTL US
c UL US
Vibration resistance 50 m/s²
Test procedure for oscillation in accordance with standard IEC/EN 60068-2-6
Shock resistance 100 m/s²
Test procedure for shock in accordance with standard IEC/EN 60068-2-6
US patents US 6,418,546 B
Customs tariff number 85365019
ECLASS 5.1.4 27272704
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ECLASS 10.0 27272704
ECLASS 11.0 27272704
ECLASS 12.0 27272704
ECLASS 13.0 27272704
ECLASS 14.0 27272704
ECLASS 15.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - MLC500T20-225 - zip
CADENAS PARTcommunity
EPLAN macro - edz
Package insert - pdf
Operating instructions - MLC 510 - pdf
Operating instructions - MLC 520 - pdf
Operating instructions - MLC 530 - pdf
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf
Certificate - KCs - pdf