MK 3048
Connection unit
Suitable for | BPS 3048i |
Type | PROFINET, PROFINET |
Number of connections | 4 Piece(s) |
Function | PWR / SW IN / OUT |
Type of connection | Terminal |
No. of pins | 5 -pin |
Function | HOST / BUS IN |
Type of connection | Terminal |
No. of pins | 5 -pin |
Function | BUS OUT |
Type of connection | Terminal |
No. of pins | 5 -pin |
Type of connection | USB |
Design | Cubic |
Dimension (W x H x L) | 64 mm x 83.5 mm x 43.5 mm |
Housing material | Metal Plastic |
Metal housing | Diecast aluminum |
Net weight | 186 g |
Housing color | Red |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Customs tariff number | 84733080 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27279090 |
ECLASS 10.0 | 27280192 |
ECLASS 11.0 | 27280191 |
ECLASS 12.0 | 27280191 |
ECLASS 13.0 | 27280191 |
ECLASS 14.0 | 27280191 |
ECLASS 15.0 | 27280191 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |