MC 006K
Clamp
Suitable for product group | Switching sensors, cylindrical |
Suitable for | 206 series sensors Sensors with M6 design |
Inner diameter | 6 mm |
Net weight | 4 g |
Design of mounting device | Mounting clamp |
Type of fastening, at system | Through-hole mounting |
Type of fastening, at device | Clampable |
Type of mounting device | Rigid |
Mounting device material | Plastic, Polyamide (PA 66) |
Ambient temperature, operation | 0 ... 80 °C |
Customs tariff number | 39174000 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |