MA 150
Modular connection unit
Supply voltage UB | 18 ... 30 V, DC |
Current consumption, max. | 150 mA |
Number of connections | 5 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | B-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 55 mm x 31 mm x 95 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 296 g |
Housing color | Silver |
Type of display | LED |
Number of LEDs | 5 Piece(s) |
Ambient temperature, operation | -25 ... 60 °C |
Ambient temperature, storage | -40 ... 80 °C |
Degree of protection | IP 67 |
Approvals | c UL US |
Customs tariff number | 85411000 |
ECLASS 5.1.4 | 27069190 |
ECLASS 8.0 | 27069190 |
ECLASS 9.0 | 27069190 |
ECLASS 10.0 | 27069190 |
ECLASS 11.0 | 27069090 |
ECLASS 12.0 | 27069090 |
ECLASS 13.0 | 27069090 |
ECLASS 14.0 | 27069090 |
ECLASS 15.0 | 27069090 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |