LV463.XV7/L4

Fiber optic amplifier

Part no.: 50133970

Icon Icon Icon
Series 463
Suitable for Glass fiber optics
Plastic fiber optics
Special version Short response time
Time function
Light source LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Fiber optic connection Clamp
Supply voltage UB 10 ... 24 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 40 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2.5V)
low: ≤ 2.5 V
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 50,000 Hz
Response time 0.05 ms
Switch-on/-off delay Switch-on/-off delay
Readiness delay 500 ms
Wiping contact Wiping contact
Type IO-Link
Number of connections 1 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.25 mm²
Design Cubic
Dimension (W x H x L) 10 mm x 31.5 mm x 72 mm
Housing material Plastic
Plastic housing ABS
Net weight 50 g
Housing color Black
Red
Type of fastening Via optional mounting device
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Rocker pressure switch
Slide switch
Function of the operational control Light/dark switching
Sensitivity adjustment
Switching range adjustment
Ambient temperature, operation -10 ... 55 °C
Ambient temperature, storage -20 ... 85 °C
Degree of protection IP 50
NEMA 1
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85423390
ECLASS 5.1.4 27270905
ECLASS 8.0 27270905
ECLASS 9.0 27270905
ECLASS 10.0 27270905
ECLASS 11.0 27270905
ECLASS 12.0 27270905
ECLASS 13.0 27270905
ECLASS 14.0 27270905
ECLASS 15.0 27270905
ETIM 5.0 EC002651
ETIM 6.0 EC002651
ETIM 7.0 EC002651
ETIM 8.0 EC002651
ETIM 9.0 EC002651
ETIM 10.0 EC002651
3D-CAD model - zip
EPLAN macro - edz
IODD - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
Data sheet - IO-Link Interface - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf