LSSU 18-S12
Ultrasonic throughbeam sensor transmitter
Series | 18 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Operating range | 0 ... 0.65 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 300 kHz |
Shape of sound lobe | standard |
Direction of beam | Front |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | From UB |
Switching frequency | 100 Hz |
Function | Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 15 mm x 50 mm x 33 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Net weight | 70 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | Step switch |
Ambient temperature, operation | 0 ... 70 °C |
Ambient temperature, storage | -40 ... 85 °C |
Degree of protection | IP 65 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 10.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 13.0 | 27272801 |
ECLASS 14.0 | 27272801 |
ECLASS 15.0 | 27272801 |
ETIM 5.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 9.0 | EC001847 |
ETIM 10.0 | EC001847 |