LSS 96M-1090-43
Throughbeam photoelectric sensor transmitter
Series | 96 |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Special version | Activation input Heating |
Operating range | 0 ... 120 m |
Operating range | Guaranteed operating range |
Operating range limit | 0 ... 150 m |
Operating range limit | Typical operating range |
Light source | LED, Infrared |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 50 mA |
Number of activation inputs | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 4 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 380 g |
Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
Type of display | LED |
Ambient temperature, operation | -35 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |