LSR 97/2 SE-L

Throughbeam photoelectric sensor transmitter

Part no.: 50029648

Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Results list: 1 products found
LS25C/XX-M12
Throughbeam photoelectric sensor transmitter
Part no.: 50139688
  • Series: 25C
  • Operating principle: Throughbeam principle
  • Operating range, max.: 0 ... 25 m
  • Design: Cubic
Part no.: 50139688
Series 97
Operating principle Throughbeam principle
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB , DC
Dimension (W x H x L) 18 mm x 75 mm x 23 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 85 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270901
ECLASS 8.0 27270901
ECLASS 9.0 27270901
ECLASS 10.0 27270901
ECLASS 11.0 27270901
ECLASS 12.0 27270901
ETIM 5.0 EC002716
ETIM 6.0 EC002716
ETIM 7.0 EC002716
ETIM 8.0 EC002716
EPLAN macro - edz
Data sheet - pdf