LSIS 122 M6M-R1
Stationary 2D-code reader
Series | LSIS 12x |
Code types, readable | 2/5 Interleaved Aztec Codabar Code 39 Code 93 Code 128 Composite Codes Data Matrix Code EAN 8/13 EAN 128 EAN Addendum GS1 Databar GS1 Databar Expanded GS1 Databar Limited GS1 Databar Omnidirectional GS1 Databar Truncated Maxicode Micro PDF Micro QR Others on request PDF417 QR code UPC |
Reading distance | 25 ... 310 mm |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 960 px |
Modulus size | 0.1 ... 0.5 mm |
Protective circuit | Overvoltage protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Current consumption, max. | 300 mA |
Number of digital switching inputs | 1 Piece(s) |
Voltage type | DC |
Switching voltage | VIN |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching voltage | VIN |
Switching element | Transistor, PNP |
Switching principle | NO (normally open) |
Type | RS 232 |
Function | Process |
Transmission speed | 9,600 ... 115,200 Bd |
Data format | Adjustable |
Start bit | 1 |
Data bit | 7,8 |
Stop bit | 1.2 |
Parity | Adjustable |
Transmission protocol | Adjustable |
Data encoding | ASCII |
Number of connections | 1 Piece(s) |
Function | Configuration interface Data interface Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 40 mm x 32 mm x 47 mm |
Housing material | Metal |
Metal housing | Zinc |
Lens cover material | Glass |
Net weight | 136 g |
Housing color | Black, RAL 9005 Red, RAL 3000 |
Type of fastening | Dovetail grooves Mounting thread |
Type of display | LED |
Number of LEDs | 2 Piece(s) |
Operational controls | Button(s) Teach button |
Function of the operational control | Trigger |
Ambient temperature, operation | 0 ... 40 °C |
Ambient temperature, storage | -20 ... 70 °C |
Relative humidity (non-condensing) | 0 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Approvals | UL |
Customs tariff number | 84719000 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ETIM 5.0 | EC002999 |
ETIM 6.0 | EC002999 |