LRT 440/24-150-004-S12

Luminescence sensor

Part no.: 50037909

Icon
Results list: 1 products found
LRT 8/24.14-150-S12
Luminescence sensor
Part no.: 50119032
  • Application: Detection of any kind of luminescence
  • Operating range, max.: 0 ... 0.4 m
  • Switching output: Transistor, PNP
  • Special version: Autocollimation
Part no.: 50119032
Series 440
Application Detection of any kind of luminescence
Detection of white paper
Special version Autocollimation
Operating range Guaranteed operating range
Light source LED, UV
Light spot size [at sensor distance] 10 mm [100 mm]
Receive filter 400 ... 750 nm
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 2 Piece(s)
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Switching element Transistor, NPN
Switching frequency 600 Hz
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 23 mm x 70 mm x 43 mm
Housing material Metal
Metal housing Diecast zinc
Net weight 25 g
Housing color Red
Type of display LED
Operational controls Membrane keyboard
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 67
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270908
ECLASS 9.0 27270908
ETIM 5.0 EC001822
ETIM 6.0 EC001822
3D-CAD model - zip