LRS 36/6
Line profile sensor
Series | 36 |
Contains | LxSsoft configuration software |
Application | 3D object detection |
Special version | Synchronization input |
Light source | Laser, Red |
Laser class | 2M, IEC/EN 60825-1:2014 |
X-axis detection range | 150 ... 600 mm |
Z-axis detection range | 200 ... 800 mm |
Minimum object size, x-axis | 2 ... 3 mm |
Minimum object size, z-axis | 2 ... 6 mm |
Supply voltage UB | 18 ... 30 V, DC |
Number of activation inputs | 1 Piece(s) |
Number of digital switching inputs | 5 Piece(s) |
Number of digital switching outputs | 6 Piece(s) |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Switching element | Transistor, Push-pull |
Response time | 10 ms |
Type | Ethernet |
Number of connections | 3 Piece(s) |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Configuration interface Data interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 4 -pin |
Encoding | D-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Dimension (W x H x L) | 56 mm x 160 mm x 74 mm |
Housing material | Metal Plastic |
Metal housing | Aluminum |
Lens cover material | Glass |
Net weight | 620 g |
Ambient temperature, operation | -30 ... 50 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90318020 |
ECLASS 5.1.4 | 27280190 |
ECLASS 8.0 | 27280190 |
ECLASS 9.0 | 27280190 |
ECLASS 10.0 | 27280190 |
ECLASS 11.0 | 27280190 |
ECLASS 12.0 | 27280190 |
ECLASS 13.0 | 27280190 |
ECLASS 14.0 | 27280190 |
ECLASS 15.0 | 27280190 |
ETIM 5.0 | EC001825 |
ETIM 6.0 | EC001825 |
ETIM 7.0 | EC001825 |
ETIM 8.0 | EC001825 |
ETIM 9.0 | EC001825 |
ETIM 10.0 | EC001825 |