LCS-1M30P-F10NNP-M12-LT
Capacitive sensor
Series | LCS-1 |
Switching distance Sn (embedded installation) | 1 ... 10 mm |
Switching distance Sn (non-embedded installation) | 1 ... 15 mm |
Assured switching distance (embedded installation) | 7.2 mm |
Assured switching distance (non-embedded installation) | 10.8 mm |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 10 %, From UB |
Open-circuit current | 15 mA |
Temperature drift, max. (in % of Sr) | 20 % |
Repeatability, max. (in % of Sr) | 2 % |
Rated operating current | 200 mA |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching element | Transistor, NPN |
Switching principle | Normally closed contact (NC)/normally open contact (NO), programmable |
Switching frequency | 10 Hz |
Type | IO-Link |
COM mode | COM2 |
Frame type | 2.2 |
Specification | 1.1 |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Plastic |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 30 mm x 87.3 mm |
Thread size | M30 x 1.5 mm |
Type of installation | Embedded |
Housing material | Plastic |
Plastic housing | Polyamide (PA 12) |
Sensing face material | Plastic, Polyamide (PA 12) |
Cover material | Plastic, Polyamide (PA 12) |
Net weight | 67 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Operational controls | Teach button |
Switching distance, adjustable | Yes |
Ambient temperature, operation | -25 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 10.0 | 27270102 |
ECLASS 11.0 | 27270102 |
ECLASS 12.0 | 27274201 |
ECLASS 13.0 | 27274201 |
ECLASS 14.0 | 27274201 |
ECLASS 15.0 | 27274201 |
ETIM 5.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 9.0 | EC002715 |
ETIM 10.0 | EC002715 |