KRTM 20M/P-20-6320-S12
Contrast sensor
Series | 20 |
Special version | Autocollimation Synchronization input Time function |
Operating range | 20 mm ± 2 mm |
Beam path | Focused |
Light source | LED, RGB |
Light spot size [at sensor distance] | 1.2 mm x 4 mm |
Light spot orientation | Vertical |
Type of light spot geometry | Rectangular |
Light beam exit | On face |
Focus | Fixed |
Supply voltage UB | 12 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of teach inputs | 1 Piece(s) |
Teach process | Static 2-point |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 50,000 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Stainless steel |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 80 mm x 53 mm |
Housing material | Metal |
Metal housing | Zinc |
Net weight | 300 g |
Type of display | LED |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -25 ... 60 °C |
Degree of protection | IP 67 IP 69K |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270906 |
ECLASS 8.0 | 27270906 |
ECLASS 9.0 | 27270906 |
ECLASS 10.0 | 27270906 |
ECLASS 11.0 | 27270906 |
ECLASS 12.0 | 27270906 |
ECLASS 13.0 | 27270906 |
ECLASS 14.0 | 27270906 |
ECLASS 15.0 | 27270906 |
ETIM 5.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 8.0 | EC001820 |
ETIM 9.0 | EC001820 |
ETIM 10.0 | EC001820 |