KRT18BM.V2/G6T-M12

Contrast sensor

Part no.: 50131246

Icon Icon Icon Icon Icon Icon
Series 18B
Operating range 13 mm ± 3 mm
Beam path Focused
Light source LED, RGB
Light spot size [at sensor distance] 1 mm x 4 mm
Light spot orientation Vertical
Type of light spot geometry Rectangular
Light beam exit Front
Focus Fixed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 12 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 25 mA
Number of digital switching inputs 1 Piece(s)
Voltage type DC
Function Color changeover
Keyboard lockout
Light/dark switching
Number of digital switching outputs 2 Piece(s)
Voltage type DC
Switching current, max. 100 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle Light/dark switchable
Switching element Transistor, Push-pull
Switching principle Light/dark switchable
Switching frequency 15,000 Hz
Response time 0.033 ms
Readiness delay 300 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 15 mm x 47 mm x 32.5 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Plastic / PMMA
Net weight 60 g
Housing color Silver
Type of fastening Front mounting with thread
Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Type of display Bar graph
LED
Number of LEDs 2 Piece(s)
Operational controls Button(s)
Multiturn potentiometer
Function of the operational control Color changeover
Light/dark switching
Sensitivity adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270906
ECLASS 8.0 27270906
ECLASS 9.0 27270906
ECLASS 10.0 27270906
ECLASS 11.0 27270906
ECLASS 12.0 27270906
ECLASS 13.0 27270906
ECLASS 14.0 27270906
ECLASS 15.0 27270906
ETIM 5.0 EC001820
ETIM 6.0 EC001820
ETIM 7.0 EC001820
ETIM 8.0 EC001820
ETIM 9.0 EC001820
ETIM 10.0 EC001820
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf