KF-ETW-FU44-20
Plastic fiber optics type diffuse reflective
Series | KF |
Operating principle | Diffuse reflection principle |
Area of application | General applications |
Light beam exit | Front |
Fiber core | Single fiber core |
Fiber core material | Plastic |
aktiver Faserdurchmesser | 0.5 mm |
Operating range with LV461 | 0 ... 16 mm |
Operating range with LV462 | 0 ... 28 mm |
Operating range with LV463 | 0 ... 48 mm |
Operating range with LV463.XV | 0 ... 72 mm |
Operating range with LV463.XR | 0 ... 85 mm |
Operating range with LV463I.XR | 0 ... 130 mm |
Minimum object diameter | 0.1 mm |
Design | Cubic |
Outer diameter | 1 mm |
Head material | Stainless steel |
Type | Plastic fiber optics (KF) |
Fiber length | 2,000 mm |
Fiber sheathing material | PE |
Fastening of the probe | 2 x Ø 2.1mm |
Smallest bending radius (moving) | R1 |
Laying | Highly flexible |
Damping at λ = 650nm | 210 dB/km |
Ambient temperature, operation | -40 ... 70 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |