IT 1450g 1D-2

Mobile bar code reader

Part no.: 50130504

Icon Icon
Results list: 1 products found
IT 1300g-2
Mobile bar code reader
Part no.: 50116864
  • Series: IT1300
  • Interface: RS 232
  • Code types, readable: 2/5 Interleaved
  • Modulus size, max.: 0.127 ... 1.4 mm
Part no.: 50116864
Series IT145xg
Code types, readable 2/5 Interleaved
Codabar
Codablock
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
UPC
Reading distance 37 ... 370 mm
Light source LED, Red
LED group 1
Camera resolution, horizontal 640 px
Camera resolution, vertical 480 px
Bar code contrast (PCS) 35 %
Modulus size 0.127 ... 0.508 mm
Supply voltage UB 5 V, DC
Power consumption, max. 2 W
Type USB, RS 232
Function Process
Function Process
Type of connection RJ41
Dimension (W x H x L) 62 mm x 169 mm x 82 mm
Housing material Plastic
Plastic housing UL 94-V0
Net weight 130 g
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -40 ... 60 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 1.5 m
Measurements relative to Concrete floor
Degree of protection IP 40
Approvals c UL US
Customs tariff number 84719000
ECLASS 8.0 27280101
ECLASS 9.0 27280101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - pdf