IS 206MP/4NO-2E0,150-S8.3W
Inductive switch
Series | 206 |
type. operating range limit Sn | 2 mm |
Operating range Sa | 0 ... 1.6 mm |
Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 20 %, From UB |
Open-circuit current | 0 ... 10 mA |
Temperature drift, max. (in % of Sr) | 10 %, Over the entire operating temperature range |
Repeatability, max. (in % of Sr) | 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C |
Switching hysteresis | 10 % |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching current, max. | 200 mA |
Residual current, max. | 0.1 mA |
Voltage drop | ≤ 2 V |
Switching element | Transistor, PNP |
Switching principle | NO (normally open) |
Switching frequency | 5,000 Hz |
Readiness delay | 50 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Cable with connector |
Cable length | 150 mm |
Sheathing material | PUR |
Cable color | Gray |
Wire cross section | 0.14 mm² |
Thread size | M8 |
Type | Male |
Material | Stainless steel |
No. of pins | 3 -pin |
Version | Angled |
Design | Cylindrical |
Dimension (Ø x L) | 6.5 mm x 35 mm |
Type of installation | Embedded |
Housing material | Stainless steel |
Stainless steel housing | V2A |
Sensing face material | Plastic, Polyamide (PA 12) |
Net weight | 10 g |
Housing color | Red, RAL 3000 Silver |
Type of fastening | Via optional mounting device |
Standard measuring plate | 6.5 x 6.5 mm², Fe360 |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -25 ... 70 °C |
Ambient temperature, storage | -25 ... 70 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4 |
Standards applied | IEC 60947-5-2 |
Aluminum | 0.1 |
Stainless steel | 0.55 |
Copper | 0.1 |
Brass | 0.2 |
Fe360 steel | 1 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 10.0 | 27270101 |
ECLASS 11.0 | 27270101 |
ECLASS 12.0 | 27274001 |
ECLASS 13.0 | 27274001 |
ECLASS 14.0 | 27274001 |
ETIM 5.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 9.0 | EC002714 |