IPS 408i FIX-F2-102-I3-G

Smart camera

Part no.: 50142214

Icon Icon Icon Icon
Series IPS 400i
Application Double compartment depth
Software functions Compartment fine positioning
Working range 250 ... 1,900 mm
Light source LED, Infrared
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 960 px
Marker size (round) 13 ... 15 mm
Reproducibility (1 sigma) 0.2 mm, (Compartment depth 2: 0.5 mm) depending on the application
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 3 Piece(s)
Number of digital switching outputs 5 Piece(s)
Type Ethernet
Type Ethernet
Number of connections 2 Piece(s)
Type of connection Connector
Thread size M12
No. of pins 12 -pin
Encoding A-coded
Type of connection Connector
Thread size M12
No. of pins 4 -pin
Encoding D-coded
Dimension (W x H x L) 43 mm x 61 mm x 44 mm
Housing material Metal
Plastic
Lens cover material Glass
Net weight 124 g
Type of display LED
Operational controls Button(s)
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Approvals c UL US
Customs tariff number 90021100
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ECLASS 13.0 27310101
ECLASS 14.0 27310101
ECLASS 15.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Software - Device Finder V4.0.0 - zip
Code Generator
Package insert - pdf
Operating instructions - pdf
Operating instructions - XML Interface description - pdf
Operating instructions - XML Job description - pdf
Data sheet - pdf
Product flyer - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf