Future-oriented solutions for intralogistics
As industry experts, we know the application fields of intralogistics with all their specific needs very well. We develop our products specifically with this in mind and thus offer you efficient and future-proof solutions.
Market leaders such as Amazon, Tesco, or Zalando use standards that set the bar. Developments such as "same-day" or "one-hour delivery" require sophisticated logistics and highly automated distribution centers. The basis for this is an intelligent sensor system that works effectively and reliably and thus ensures maximum system availability.
Our 4.0-compatible sensors enable efficient and transparent processes. As the individual sensors become more and more powerful, the number of necessary sensors in a system is often reduced as well. In addition, the sensors check themselves so that downtimes are virtually eliminated. Modern cloud solutions make the process data available worldwide for maintenance and monitoring tasks.

Cost reduction through performance
Our range of products is characterized by fast commissioning, intuitive operation and high performance. For example, the IPS 200i / 400i camera-based sensors for compartment fine positioning on single-depth or double-depth racks: their high level of functionality reduces the overall costs of the system.

We know your needs
As an industry specialist, we have for decades been developing sensor systems specifically intended for the intralogistics branch. The proximity to our customers and the application enables us to manufacture products that are perfectly matched to the respective requirements. For example, our DDLS 500 optical data transceiver. It transmits data at up to 100 Mbit/s, can be integrated simply into the control via various industrial Ethernet interfaces and aligned easily using the built-in laser pointer.

Full-service provider for intralogistics
Our claim as an intralogistics specialist is to find the right solution for each of your applications. Our sensors ensure that your systems operate reliably and safely. And our 24/7 service provides you with support whenever you need it.
White Paper: AGVs on the road to success – Which technology is right for you?
Automated Guided Vehicles (AGVs) have significantly changed intralogistics in recent years. Selecting the best navigation technology for AGVs plays a crucial role in the success of logistics processes in companies. But which navigation technology is suitable for which application scenario? What are the advantages of the different technologies? You can find answers to these questions in this white paper.
In this white paper, we answer the following questions:
- What navigation technologies are available for AGVs?
- What is the principle on which the individual navigation technologies are based?
- Which navigation technology is suitable for which application scenario?
- What are the advantages and disadvantages of the individual technologies?