HTU418B-1000/4TX-M12

Ultrasonic sensor

Part no.: 50124270

Icon Icon Icon
Series 418B
Operating principle Diffuse reflection principle with background suppression
Contains 2x M18 mounting nut
Special version Teach input
Operating range 0.15 ... 1 m
Operating range Guaranteed operating range
Ultrasonic frequency 200 kHz
Shape of sound lobe standard
Direction of beam Front
Opening angle 16 °
Repeatability 0.15 %
Reference value repeatability End value
Temperature drift 0.17 %/K
Protective circuit Inductive protection
Polarity reversal protection
Short circuit protected
Supply voltage UB 15 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 30 ... 50 mA
Switching hysteresis 10 mm
Number of teach inputs 1 Piece(s)
Switching voltage high: 0.9 x UB
low: 0.1 x UB
Number of digital switching outputs 1 Piece(s)
Switching current, max. 150 mA
Switching voltage low: ≤ 2.5 V
Switching element Transistor, PNP
Switching principle NO (normally open)
Switching frequency 8 Hz
Response time 62 ms
Readiness delay 300 ms
Function Signal OUT
Teach input
Voltage supply
Type of connection Connector
Thread size M12
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cylindrical
Dimension (Ø x L) 18 mm x 63 mm
Thread size M18 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Ultrasonic transducer material Piezoceramics (contains lead zirconium titanate (PZT))
Net weight 50 g
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -25 ... 70 °C
Ambient temperature, storage -30 ... 85 °C
Degree of protection IP 67
IP 68
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27272803
ECLASS 8.0 27272803
ECLASS 9.0 27272803
ECLASS 10.0 27272803
ECLASS 11.0 27272803
ECLASS 12.0 27272803
ECLASS 13.0 27272803
ECLASS 14.0 27272803
ECLASS 15.0 27272803
ETIM 5.0 EC001849
ETIM 6.0 EC001849
ETIM 7.0 EC001849
ETIM 8.0 EC001849
ETIM 9.0 EC001849
ETIM 10.0 EC001849
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf