HT3C.BS/4P

Diffuse sensor with background suppression

Part no.: 50133603

Icon Icon Icon Icon Icon Icon
Series 3C
Operating principle Diffuse reflection principle with background suppression
Application Detection of small parts
Special version Small light spot (S)
Black-white error < 10% up to 100 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.005 ... 0.2 m
Operating range, gray 18% 0.01 ... 0.15 m
Operating range, black 6% 0.015 ... 0.12 m
Operating range limit 0.005 ... 0.2 m
Operating range limit Typical operating range
Adjustment range 15 ... 200 mm
Light source LED, Red
Wavelength 633 nm
LED group Exempt group (in acc. with EN 62471)
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, PNP
Switching principle Light switching
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.2 mm²
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 50 g
Housing color Red
Type of fastening Two M3 threaded sleeves
Via optional mounting device
Compatibility of materials ECOLAB
Type of display LED
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
CADENAS PARTcommunity
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf