HT10L1.3/L69

Diffuse sensor with background suppression

Part no.: 50129542

Icon Icon Icon Icon Icon
Series 10
Operating principle Diffuse reflection principle with background suppression
Application Compartment fine positioning
Exact object positioning
Push-through protection in pallet warehouse
Special version 2 independent switching outputs
Deactivation input
Operating range Guaranteed operating range
Operating range, white 90% 0.05 ... 8 m
Operating range, black 6% 0.05 ... 3.5 m
Operating range limit, white 90% 0.05 ... 8 m
Operating range limit Typical operating range
Beam path Collimated
Light source Laser, Red
Wavelength 658 nm
Laser class 1, IEC/EN 60825-1:2014
Light spot size [at sensor distance] 7 mm x 7 mm [7,000 mm]
Type of light spot geometry Rectangular
Accuracy 30 mm
Temperature drift 2 mm/K
Black/white behavior 10 mm
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 150 mA
Number of deactivation inputs 1 Piece(s)
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 40 Hz
Response time 50 ms
Readiness delay 300 ms
Type IO-Link
COM mode COM2
Min. cycle time COM2 = 2.3 ms
Specification V1.1
SIO-mode support Yes
Function Deactivation input
Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 5 -wire
Wire cross section 0.14 mm²
Dimension (W x H x L) 25 mm x 65 mm x 55 mm
Housing material Plastic
Lens cover material Glass
Net weight 133 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls Membrane keyboard
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
IODD - V 1.1 - Firmware 1.8 - zip
Configuration software - Sensor Studio - zip
Configuration software - IO-Link Device Collection - zip
Configuration software - IO-Link USB-Master - zip
Software - IO-Link Function Block for TwinCAT 3.x - zip
Software - IO-Link Function Block for TIA V16 - zip
EC declaration of conformity - pdf