HRTU 412/2NC.2-S12
Ultrasonic sensor
Series | 412 |
Operating principle | Diffuse reflection principle with background suppression |
Special version | Teach input |
Operating range | 0.04 ... 0.4 m |
Operating range | Guaranteed operating range |
Ultrasonic frequency | 290 kHz |
Shape of sound lobe | Narrow |
Direction of beam | Front |
Supply voltage UB | 12 ... 30 V, DC |
Residual ripple | From UB |
Number of teach inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, NPN |
Switching principle | NC (normally closed) |
Switching frequency | 20 Hz |
Response time | 25 ms |
Function | Signal OUT Teach input Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 4 -pin |
Encoding | A-coded |
Design | Cylindrical |
Dimension (Ø x L) | 12 mm x 70 mm |
Thread size | M12 x 1 mm |
Housing material | Metal |
Metal housing | Nickel-plated brass |
Net weight | 10 g |
Type of display | LED |
Number of LEDs | 1 Piece(s) |
Ambient temperature, operation | -10 ... 60 °C |
Ambient temperature, storage | -40 ... 85 °C |
Degree of protection | IP 67 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC/EN 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 10.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 13.0 | 27272803 |
ECLASS 14.0 | 27272803 |
ETIM 5.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 9.0 | EC001849 |