GS 21/4 G,5000
Fork photoelectric sensor
Series | 21 |
Principle of physics | Optical |
Application | Detection of small parts |
Light source | LED, Infrared |
Supply voltage UB | 21.6 ... 26.4 V, DC |
Number of digital switching outputs | 1 Piece(s) |
Switching element | Transistor, PNP |
Switching principle | Light switching |
Switching frequency | 1,000 Hz |
Response time | 0.5 ms |
Type of connection | Cable |
Cable length | 5,000 mm |
Number of conductors | 3 -wire |
Mouth width | 8 mm |
Mouth depth | 17 mm |
Dimension (W x H x L) | 15 mm x 25 mm x 49 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Glass |
Net weight | 120 g |
Number of LEDs | 1 Piece(s) |
Operational controls | 270° potentiometer |
Ambient temperature, operation | -20 ... 60 °C |
Ambient temperature, storage | -30 ... 70 °C |
Degree of protection | IP 65 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27270909 |
ECLASS 9.0 | 27270909 |
ETIM 5.0 | EC002720 |
ETIM 6.0 | EC002720 |