GS 04M/P-30-S8

Fork photoelectric sensor

Part no.: 50110782

Icon Icon Icon
Results list: 1 products found
GS04B/P.1-30-M8.3
Fork photoelectric sensor
Part no.: 50146162
  • Series: 04B
  • Mouth width: 30 mm
  • Light source: LED, Red
  • Switching output: Transistor, PNP
Part no.: 50146162
Series 4
Principle of physics Optical
Application Detection of small parts
Light source LED, Red
Wavelength 640 nm
Transmitted-signal shape Pulsed
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Switching hysteresis 100 µm
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 200 mA
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 1,500 Hz
Response time 0.33 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 3 -pin
Design Fork
Mouth width 30 mm
Mouth depth 34 mm
Dimension (W x H x L) 10 mm x 50 mm x 68 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 36 g
Housing color Black, RAL 9005
Type of fastening Through-hole mounting
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls 270° potentiometer
Ambient temperature, operation -10 ... 60 °C
Ambient temperature, storage -20 ... 70 °C
Degree of protection IP 67
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270909
ECLASS 8.0 27270909
ECLASS 9.0 27270909
ECLASS 10.0 27270909
ECLASS 11.0 27270909
ECLASS 12.0 27270909
ETIM 5.0 EC002720
ETIM 6.0 EC002720
ETIM 7.0 EC002720
ETIM 8.0 EC002720
3D-CAD model - zip
EPLAN macro - edz
Operating instructions - Application Note - pdf
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf