GK 14/24 L
Capacitive fork sensor
Series | 14 |
Principle of physics | Capacitive |
Application | Detection of non-transparent labels Detection of transparent labels |
Label width, min. | 10 mm |
Label gap, min. | 2 mm |
Medium | Transparent |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 35 mA |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Voltage type | DC |
Switching current, max. | 200 mA |
Switching element | Transistor, PNP |
Switching principle | Switching signal in label gap, switchable |
Switching element | Transistor, NPN |
Switching principle | Switching signal in label gap, switchable |
Switching frequency | 5,000 Hz |
Response time | 0.1 ms |
Readiness delay | 100 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Plug outlet | Horizontal (parallel to belt movement) |
Design | Fork |
Mouth width | 1 mm |
Mouth depth | 85 mm |
Dimension (W x H x L) | 24 mm x 36.5 mm x 110 mm |
Housing material | Metal |
Metal housing | Aluminum |
Net weight | 175 g |
Housing color | Red Red, RAL 3000 |
Type of fastening | Mounting thread Through-hole mounting |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Operational controls | Multiturn potentiometer |
Ambient temperature, operation | 0 ... 60 °C |
Ambient temperature, storage | -10 ... 70 °C |
Degree of protection | IP 65 |
Protection class | III |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270102 |
ECLASS 8.0 | 27270102 |
ECLASS 9.0 | 27270102 |
ECLASS 10.0 | 27270102 |
ECLASS 11.0 | 27270102 |
ECLASS 12.0 | 27274201 |
ECLASS 13.0 | 27274201 |
ECLASS 14.0 | 27274201 |
ECLASS 15.0 | 27274201 |
ETIM 5.0 | EC002715 |
ETIM 6.0 | EC002715 |
ETIM 7.0 | EC002715 |
ETIM 8.0 | EC002715 |
ETIM 9.0 | EC002715 |
ETIM 10.0 | EC002715 |