GF-LB-SS-840-SF
Glass fiber optics for throughbeam operation
Series | GF |
Operating principle | Throughbeam principle |
Device type | Transmit and receive fiber |
Area of application | General applications |
Special version | Heat resistant |
Opening angle | 65 ° |
Light beam exit | Lateral with lens |
Fiber core | Mixed fiber configuration Multiple fiber core |
Fiber core material | Glass |
aktiver Faserdurchmesser | 7 mm |
Design | Cylindrical |
Outer diameter | 4.5 mm |
Net weight | 255 g |
Head material | Stainless steel |
Type | Glass fiber optics (GF) |
Fiber length | 4,000 mm |
Fiber sheathing material | Stainless steel |
Fastening of the probe | Ø 10 mm |
Smallest bending radius (static) | R40 |
Smallest bending radius (moving) | R40 |
Sleeve length at optical outlet | 20 mm |
Metric thread on fiber optic sleeve | No |
Laying | standard |
Ambient temperature, operation | -30 ... 300 °C |
Customs tariff number | 90011090 |
ECLASS 5.1.4 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 10.0 | 27270905 |
ECLASS 11.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 13.0 | 27273606 |
ECLASS 14.0 | 27273606 |
ECLASS 15.0 | 27273606 |
ETIM 5.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 9.0 | EC002651 |
ETIM 10.0 | EC002651 |