FRK 92/4-300 S
Diffuse sensor with background suppression
Part no.:
50011213
| Series | 92 |
| Operating principle | Diffuse reflection principle with background suppression |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.005 ... 0.3 m |
| Operating range, gray 18% | 0.015 ... 0.28 m |
| Operating range, black 6% | 0.02 ... 0.26 m |
| Operating range limit, white 90% | 0.005 ... 0.44 m |
| Operating range limit, gray 18% | 0.015 ... 0.39 m |
| Operating range limit, black 6% | 0.02 ... 0.36 m |
| Operating range limit | Typical operating range |
| Light source | LED, Infrared |
| Wavelength | 880 nm |
| LED group | 1 |
| Type of light spot geometry | Round |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light/dark switchable |
| Switching frequency | 500 Hz |
| Response time | 1 ms |
| Readiness delay | 100 ms |
| Number of connections | 1 Piece(s) |
| Type of connection | Standard plug |
| Material | Plastic |
| No. of pins | 6 -pin |
| Dimension (W x H x L) | 20 mm x 80 mm x 42.2 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 140 g |
| Ambient temperature, operation | -20 ... 60 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 65 |
| Protection class | I |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270904 |
| ECLASS 8.0 | 27270904 |
| ECLASS 9.0 | 27270904 |
| ECLASS 10.0 | 27270904 |
| ECLASS 11.0 | 27270904 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ETIM 5.0 | EC002719 |
| ETIM 6.0 | EC002719 |
| ETIM 7.0 | EC002719 |
| ETIM 8.0 | EC002719 |
| ETIM 9.0 | EC002719 |
| ETIM 10.0 | EC002719 |