DCR50M2/R2-S7
Stationary 2D-code reader
Series | DCR 50 |
Chip | CMOS (Global Shutter) |
Special version | Scan Engine Module |
Software functions | Reading of 1D codes Reading of 2D codes |
Code types, readable | 2/5 Hong Kong 2/5 IATA 2/5 Interleaved 2/5 Straight Aztec Codabar Code 11 Code 32 Code 39 Code 93 Code 128 Composite Codes Data Matrix Code DotCode EAN 8/13 GS1 Databar Expanded GS1 Databar RSS 14 Grid Matrix HanXin MSI Plessey Maxicode Micro PDF Micro QR PDF417 Pharma Code QR code UPC-A UPC-E |
Reading distance | 45 ... 400 mm |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 800 px |
Reading field opening angle, horizontal | 46 ° |
Reading field opening angle, vertical | 29 ° |
Modulus size | 0.127 ... 0.528 mm |
Supply voltage UB | 3.3 V, DC, -5 ... 5 % |
Current consumption, max. | 230 mA |
Number of digital switching inputs | 1 Piece(s) |
Number of digital switching outputs | 1 Piece(s) |
Voltage type | DC |
Switching current, max. | 8 mA |
Switching element | Transistor, PNP / NPN switchable |
Type | USB, TTL 232 |
Data format | Adjustable |
Function | Process |
Transmission speed | 9,600 ... 230,400 Bd |
Function | Process |
Specification | USB 2.0 |
Operating mode | COM port emulation |
Number of connections | 1 Piece(s) |
Function | Configuration interface Data interface Signal IN Signal OUT Voltage supply |
Type of connection | 12-pin FFC, 0.5mm pitch, Maximum cable length of 100 mm |
No. of pins | 12 -pin |
Design | Cubic |
Dimension (W x H x L) | 21.6 mm x 11.8 mm x 15.8 mm |
Housing material | Plastic |
Net weight | 5 g |
Housing color | Black |
Type of fastening | Fastening thread M1.6 |
Type of display | Buzzer |
Type of configuration | Software |
Ambient temperature, operation | -10 ... 50 °C |
Ambient temperature, storage | -40 ... 70 °C |
Relative humidity (non-condensing) | 5 ... 95 % |
Customs tariff number | 84719000 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ECLASS 15.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |
ETIM 10.0 | EC002999 |