D M8A-4P-SK

Connector

Part no.: 50104583

Icon
Operating voltage Max. 32 V AC/DC
Rated operating current 4,000 mA
Number of connections 1 Piece(s)
Type of connection Connector
Thread size M8
Type Female
No. of pins 4 -pin
Encoding A-coded
Version Axial
Type of connection Insulation-piercing connecting device
Design Cylindrical
Dimension (Ø x L) 11.8 mm x 42.5 mm
Net weight 13 g
Ambient temperature, operation -25 ... 85 °C
Degree of protection IP 67
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27069190
ECLASS 10.0 27440102
ECLASS 11.0 27440102
ECLASS 12.0 27440116
ECLASS 13.0 27440116
ECLASS 14.0 27440116
ECLASS 15.0 27440116
ETIM 5.0 EC002635
ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635