CSR780-01-432/GWHE-M12

Retro-reflective light curtain

Part no.: 50128290

Icon Icon Icon
Series 780
Operating principle Reflection principle
Contains 2x BT-NC sliding block
Application Ejection monitoring on machines
Precise object detection
Special version Warning output
Operating range 0 ... 0.7 m
Operating range Guaranteed operating range
Measurement field length 432 mm
Beam spacing 1 mm
Light source LED, Infrared
Wavelength 850 nm
Transmitted-signal shape Pulsed
Minimum object diameter 1 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 150 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching voltage high: ≥(UB-2V)
low: ≤ 2 V
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching element Transistor, Push-pull
Switching principle UB switching
Function Warning output
Response time 2 ms
Readiness delay 800 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 34.2 mm x 28.6 mm x 517.8 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Net weight 530 g
Housing color Red
Type of fastening Groove mounting
Via optional mounting device
Type of display LED
Number of LEDs 4 Piece(s)
Operational controls Teach button
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270910
ECLASS 8.0 27270910
ECLASS 9.0 27270910
ECLASS 10.0 27270910
ECLASS 11.0 27270910
ECLASS 12.0 27270910
ECLASS 13.0 27270910
ECLASS 14.0 27270910
ECLASS 15.0 27270910
ETIM 5.0 EC002549
ETIM 6.0 EC002549
ETIM 7.0 EC002549
ETIM 8.0 EC002549
ETIM 9.0 EC002549
ETIM 10.0 EC002549
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf