CSL710-R05-1360.A/L-M12
Light curtain receiver
Series | 710 |
Operating principle | Throughbeam principle |
Device type | Receiver |
Contains | 2x BT-NC sliding block |
Application | Precise object detection |
Special version | Crossed-beam scanning Diagonal-beam scanning Parallel-beam scanning |
Operating range | 0.1 ... 3.5 m |
Operating range | Guaranteed operating range |
Operating range limit | 0.1 ... 4.5 m |
Operating range limit | Typical operating range |
Measurement field length | 1,360 mm |
Number of beams | 272 Piece(s) |
Beam spacing | 5 mm |
Minimum object diameter | 10 mm |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 18 ... 30 V, DC |
Residual ripple | 0 ... 15 %, From UB |
Open-circuit current | 0 ... 270 mA, The specified values refer to the entire package consisting of transmitter and receiver. |
Output current, max. | 100 mA |
Input resistance | 6,000 Ω |
Number of inputs/outputs selectable | 4 Piece(s) |
Type | Inputs/outputs selectable |
Voltage type, outputs | DC |
Switching voltage, outputs | Typ. UB / 0 V |
Voltage type, inputs | DC |
Switching voltage, inputs | high: ≥6V low: ≤ 4 V |
Activation/disable delay | 0 ... 1 ms |
Readiness delay | 400 ms |
Cycle time | 8.56 ms |
Response time per beam | 30 µs |
Type | IO-Link |
COM mode | COM2 COM3 |
Min. cycle time | COM2 = 2.3 ms |
Specification | V1.0.1 V1.1 |
Process data IN | 2 bytes |
Process data OUT | 2 bytes |
Type | IO-Link |
Function | Configuration via software Service |
Number of connections | 2 Piece(s) |
Plug outlet | Axial |
Function | Configuration interface Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Encoding | A-coded |
Function | Connection to transmitter |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 29 mm x 54.8 mm x 1,425 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Net weight | 1,450 g |
Housing color | Red |
Type of fastening | Groove mounting Via optional mounting device |
Type of display | LED OLED display |
Number of LEDs | 2 Piece(s) |
Type of configuration | Software Teach-in |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -30 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 65 |
Protection class | III |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 90314990 |
ECLASS 5.1.4 | 27270910 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ECLASS 10.0 | 27270910 |
ECLASS 11.0 | 27270910 |
ECLASS 12.0 | 27270910 |
ECLASS 13.0 | 27270910 |
ECLASS 14.0 | 27270910 |
ECLASS 15.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
ETIM 9.0 | EC002549 |
ETIM 10.0 | EC002549 |