CRT648-60/L44-M12

Color sensor

Part no.: 50152602

Icon Icon Icon Icon Icon Icon
Series 648
Application Detection of up to 7 colors
Special version RGB color output via IO-Link
Operating range 18 ... 60 mm
Beam path Divergent
Light source White
LED risk group Group 2 (in accordance with EN62471)
Light spot size [at sensor distance] 4 mm x 4 mm [40 mm]
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Output current, max. 100 mA
Supply voltage UB 18 ... 30 V, DC
Open-circuit current 60 mA, 24 V DC
Number of teach inputs 1 Piece(s)
Type Teach input
Function Teach-in (deactivated by default, optionally configurable)
Number of digital switching outputs 3 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle IO-Link / light switching (PNP)/dark switching (NPN)
Switching element Transistor, PNP / NPN switchable
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, PNP / NPN switchable
Switching principle Light switching (PNP)/dark switching (NPN)
Switching frequency 3 ... 3,000 Hz
Response time ≤ 180 ms, ≥ 1500 Hz
Warmup time 5 min
Type IO-Link
COM mode COM2
Min. cycle time COM2 = 4 ms
Specification V1.1
Device ID 5302
SIO-mode support Yes
Process data, length 6 byte
Number of connections 1 Piece(s)
Function Signal IN (configurable)
Signal OUT
Voltage supply
Type of connection Connector, turning 270°
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Design Cubic
Dimension (W x H x L) 25 mm x 50 mm x 50.5 mm
Metal housing Diecast zinc
Lens cover material Plastic / PMMA
Net weight 150 g
Housing color matte chrome
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials ECOLAB
Werkstoff Gehäuse
Metal
Type of display LC Display
LED
Operational controls Control buttons
Ambient temperature, operation -20 ... 55 °C
Ambient temperature, storage -20 ... 80 °C
Degree of protection IP 67
IP 69
Protection class II
Approvals c UL US
Test procedure for oscillation in accordance with standard EN 60947-5-2
Test procedure for shock in accordance with standard EN 60947-5-2
Standards applied EN IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270907
ECLASS 8.0 27270907
ECLASS 9.0 27270907
ECLASS 10.0 27270907
ECLASS 11.0 27270907
ECLASS 12.0 27270907
ECLASS 13.0 27270907
ECLASS 14.0 27270907
ECLASS 15.0 27270907
ETIM 5.0 EC001817
ETIM 6.0 EC001817
ETIM 7.0 EC001817
ETIM 8.0 EC001817
ETIM 9.0 EC001817
ETIM 10.0 EC001817
3D-CAD model - zip
IODD - zip
EC declaration of conformity - pdf