CRT 448.L3/444-M12
Color sensor
Series | 448 |
Application | Detection of three colors |
Special version | Synchronization input |
Operating range | 18 ... 22 mm |
Beam path | Divergent |
Light source | LED, White |
Light spot size [at sensor distance] | 1 mm x 5 mm |
Light spot orientation | Vertical |
Type of light spot geometry | Rectangular |
Supply voltage UB | 12 ... 28 V, DC |
Number of teach inputs | 1 Piece(s) |
Number of digital switching outputs | 3 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Switching element | Transistor, PNP |
Switching frequency | 500 Hz |
Type of connection | Connector |
Thread size | M12 |
Material | Plastic |
No. of pins | 8 -pin |
Design | Cubic |
Dimension (W x H x L) | 17 mm x 50 mm x 50 mm |
Housing material | Plastic |
Plastic housing | ABS |
Net weight | 40 g |
Type of display | LED |
Ambient temperature, operation | -10 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270907 |
ECLASS 8.0 | 27270907 |
ECLASS 9.0 | 27270907 |
ECLASS 10.0 | 27270907 |
ECLASS 11.0 | 27270907 |
ECLASS 12.0 | 27270907 |
ECLASS 13.0 | 27270907 |
ECLASS 14.0 | 27270907 |
ECLASS 15.0 | 27270907 |
ETIM 5.0 | EC001817 |
ETIM 6.0 | EC001817 |
ETIM 7.0 | EC001817 |
ETIM 8.0 | EC001817 |
ETIM 9.0 | EC001817 |
ETIM 10.0 | EC001817 |