CRT 20B M/P-12-001-S12
Color sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | 20B |
Application | Detection of one color |
Special version | Autocollimation Teach input |
Operating range | 9.5 ... 15.5 mm |
Beam path | Focused |
Light source | LED, RGB |
Light spot size [at sensor distance] | 2 mm x 4 mm |
Light spot orientation | Vertical |
Type of light spot geometry | Rectangular |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 10 ... 30 V, DC |
Open-circuit current | 0 ... 80 mA |
Number of teach inputs | 1 Piece(s) |
Type | Teach input |
Number of digital switching outputs | 1 Piece(s) |
Type | Digital switching output |
Switching element | Transistor, PNP |
Switching principle | Light/dark switchable |
Switching frequency | 6,000 Hz |
Number of connections | 1 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Material | Metal |
No. of pins | 5 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 30 mm x 80 mm x 53 mm |
Housing material | Metal |
Metal housing | Diecast zinc |
Lens cover material | Glass |
Net weight | 400 g |
Housing color | Red |
Type of fastening | Fastening thread Through-hole mounting |
Type of display | LED |
Operational controls | Membrane keyboard |
Ambient temperature, operation | -10 ... 55 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27270907 |
ECLASS 8.0 | 27270907 |
ECLASS 9.0 | 27270907 |
ECLASS 10.0 | 27270907 |
ECLASS 11.0 | 27270907 |
ECLASS 12.0 | 27270907 |
ECLASS 13.0 | 27270907 |
ECLASS 14.0 | 27270907 |
ETIM 5.0 | EC001817 |
ETIM 6.0 | EC001817 |
ETIM 7.0 | EC001817 |
ETIM 8.0 | EC001817 |
ETIM 9.0 | EC001817 |