BTU 935M-D12
Reflector
Suitable for product group | Switching sensors, cubic |
Suitable for | PRK retro-reflective photoelectric sensors |
Pre-mounted on | TKA 30x46 reflector |
Reflective surface, height | 30 mm |
Reflective surface, width | 46 mm |
Rod diameter | 12 mm |
Reflector material | Plastic |
Standard designation, metal mounting device | Aluminum Steel, galvanized |
Design of mounting device | Mounting system |
Type of fastening, at system | For 12 mm rod Sheet-metal mounting |
Type of fastening, at device | Pre-mounted reflector |
Type of mounting device | Clampable Swiveling Turning, 360° |
Mounting device material | Metal |
Ambient temperature, operation | -40 ... 65 °C |
Customs tariff number | 83024900 |
ECLASS 5.1.4 | 27279203 |
ECLASS 8.0 | 27279203 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 13.0 | 27273601 |
ECLASS 14.0 | 27273601 |
ECLASS 15.0 | 27273601 |
ETIM 5.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 9.0 | EC002467 |
ETIM 10.0 | EC002467 |