BTU 330M-1
Mounting device
Contains | 8x M4 x 10 screws 8x lock washers 8x position washers |
Suitable for product group | Stationary 2D-code readers |
Suitable for | DCR 200i IL AL illumination IPS 200i IPS 400i |
Standard designation, metal mounting device | Diecast aluminum Steel, galvanized |
Design of mounting device | Mounting system |
Type of fastening, at system | For 10-16 mm rods |
Type of fastening, at device | Screw type |
Type of mounting device | Adjustable Turning, 360° |
Mounting device material | Metal |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |