BTU 305M-D12

Mounting system

Part no.: 50142988

Contains 2 M4 x 8 screws
2 M4 x 28 screws
2x M3 x 8 screw
Suitable for product group Switching sensors, cubic
Suitable for 3C series sensors
5 series sensors
25C series sensors
46C series sensors
Standard designation, metal mounting device Aluminum
Steel, galvanized
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
Sheet-metal mounting
Type of fastening, at device Screw type
Suited for M3 screws
Suited for M4 screws
Type of mounting device Adjustable
Clampable
Turning, 360°
Mounting device material Metal
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip