BT Wallholder IT190x
Wall mount
Suitable for product group | Mobile code readers |
Suitable for | IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers |
Design | Cubic |
Dimension (W x H x L) | 80 mm x 51 mm x 89 mm |
Net weight | 20.5 g |
Design of mounting device | Wall mounting |
Type of fastening, at system | Mounting thread |
Type of fastening, at device | insertable |
Mounting device material | Plastic |
Customs tariff number | 84733080 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |