BT VMHolder
Mounting bracket
Suitable for product group | Mobile code readers |
Suitable for | FIS series mobile 2D-code readers IT 1900g series mobile 2D-code readers IT 1902g series mobile 2D-code readers IT 3800g series mobile bar code readers IT 3820 series mobile bar code readers |
Design | Cubic |
Dimension (W x H x L) | 64 mm x 98 mm x 153 mm |
Net weight | 250 g |
Housing color | Black |
Design of mounting device | Wall mounting |
Type of fastening, at system | Mounting thread |
Type of fastening, at device | insertable |
Mounting device material | Metal |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |