BT Rope IT
Rope mounting bracket
Suitable for product group | Mobile code readers |
Suitable for | FIS series mobile 2D-code readers IT 198xi series mobile 2D-code readers IT 1280i series mobile bar code readers IT 1910 series mobile 2D-code readers IT 1911i series mobile 2D-code readers IT 3800i series mobile bar code readers |
Design | Cubic |
Dimension (W x H x L) | 73 mm x 165 mm x 111 mm |
Net weight | 350 g |
Type of fastening, at system | Suspended (rope) |
Type of fastening, at device | insertable |
Mounting device material | Plastic |
Customs tariff number | 39269097 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |