BT-MSI-MD-FB-L

Support

Part no.: 427303

Suitable for product group Safety relays
Suitable for MSI-MD-FB safety relay
Design Cubic
Dimension (W x H x L) 54 mm x 61 mm x 300 mm
Standard designation, metal mounting device Aluminium, anodized
Net weight 0.237 g
Housing color Black
Design of mounting device Angle, L-shape
Type of fastening, at system Groove mounting
Through-hole mounting
Type of fastening, at device Screw type
Mounting device material Metal
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015