BT Holder IT 190x

Mounting bracket

Part no.: 50114498

Suitable for product group Mobile code readers
Suitable for IT 1900g series mobile 2D-code readers
IT 1902g series mobile 2D-code readers
Functions Activation of presentation mode
Design Cubic
Dimension (W x H x L) 130 mm x 290 mm x 170 mm
Net weight 375 g
Design of mounting device Table foot
Type of fastening, at system Self-supporting
Type of fastening, at device insertable
Mounting device material Plastic
Customs tariff number 84733080
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015