BT Holder HCR 6200
Support
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for product group | Mobile code readers |
Suitable for | HCR 6200 series mobile 2D-code readers |
Functions | Activation of presentation mode |
Design of mounting device | Table foot |
Type of fastening, at system | Self-supporting |
Type of fastening, at device | insertable |
Mounting device material | Plastic |
Customs tariff number | 84733080 |
ECLASS 5.1.4 | 27279202 |
ECLASS 8.0 | 27279202 |
ECLASS 9.0 | 27273701 |
ECLASS 10.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 13.0 | 27273701 |
ECLASS 14.0 | 27273701 |
ECLASS 15.0 | 27273701 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |