BT 56

Mounting device

Part no.: 50027375

Suitable for product group Bar code positioning systems
Light section sensors
Stationary bar code readers
Suitable for BCL 2xxi series bar code reader, deflecting mirror
BCL 3xxi series bar code readers
BCL 5xxi series bar code readers
BCL 6xxi series bar code readers
BPS 300i series bar code positioning system
LSIS 4xxi series stationary 2D-code readers
LxS light section sensors
Functions Static applications
Net weight 225 g
Design of mounting device Mounting system
Type of fastening, at system For 16 mm rod
For 18 mm rod
For 20 mm rod
Type of fastening, at device Clampable
Mounting device material Metal
Tightening torque of the clamping jaws 8 N·m
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip